Meet application needs with maximum performance
Our semi-welded plate heat exchangers are optimized for industrial applications and include extensive improvements in professional refrigeration. The semi-welded plate heat exchangers from Danfoss is designed for natural refrigerant applications and can be used for applications such as Condensers, flooded and pumped evaporators, Sub-coolers, Desuperheaters, Superheaters, Economizers and Oil coolers. The product range includes the sizes SW19-SW59, with more to come, and can handle temperatures ranging from -40°C up to 150°C (-40°F up to 302°F) and pressure ranges up to 40 bar (300 psi).
View the 3D model
Features and benefits
Excellent heat transfer capabilities
Reliable design - operational safety
Easy product configuration
Comprehensive testing
Part of diversified product range for IR systems
Comprehensive HE2 leak testing
Optimization of overall system design
Danfoss system control experts
High quality product - fully tested
The Danfoss semi-welded plate heat exchanger design has been verified through thermal and mechanical tests. Furthermore, each semi-welded plate cassette and fully assembled plate heat exchanger are thoroughly leak tested with helium before they leave the Danfoss factory.
New plate design delivers excellent heat transfer capabilities
The SW19-59 range features excellent heat transfer capabilities via improved thermal performance due to optimized plate geometry supporting high turbulent natural refrigerant flow enabling a compact design and supporting lower charge for your refrigeration.
New gasket system improves plate pack stability and safety
The new gasket system ensures high gasket stability and optimal plate alignment due to new gasket and gasket grove design, enabling easy and fast service and maintenance. The new design improves the sealing effect and prevents gasket-blow out. Furthermore, the risk of contamination is reduced due to the double gasket barrier that will drain potential leakages outside of the plate pack. The new gasket system is glue free for easy maintenance.
Easy maintenance and service
The new range is easy to service and maintain. Easy access to the plate pack with the non-corrosive nylon roller that makes it easy to slide the follower along the carrying bar. Assembly of the plate heat exchanger is fast and safe thanks to fixed bolt heads and lock bushes which prevent the nut and bolt head from rotating when opening and closing the unit. The enhanced gasket system ensures easy and precise plate pack alignment.
Availability
Our line of Semi-welded plate heat exchangers is available now around the world from our factories in the USA, China, and Europe. Reach out to your local representative.
Watch video
The new series of plate heat exchangers has been optimized for industrial applications and include improvements to both plate design and the gasket system.
Download brochure
The new series of semi-welded plate heat exchangers has been optimized for industrial applications and include improvements to both plate design and the gasket system.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | A world of heat exchangers | English | Multiple | 13 Feb, 2024 | 7.1 MB | |
Case story | Danfoss semi-welded plate evaporator and air purger applications at the automated cold storage Miratorg | English | Multiple | 01 Jun, 2021 | 3.1 MB | |
Operating guide | Gasketed and semi-welded Plate type heat exchangers | German | Multiple | 17 Jan, 2024 | 9.2 MB | |
Operating guide | Gasketed and semi-welded Plate type heat exchangers | French | Multiple | 22 Dec, 2023 | 9.2 MB | |
Operating guide | Gasketed and semi-welded Plate type heat exchangers | Polish | Multiple | 13 Sep, 2023 | 9.2 MB | |
Operating guide | Gasketed and semi-welded Plate type heat exchangers | Hungarian | Multiple | 13 Sep, 2023 | 9.1 MB | |
Operating guide | Gasketed and semi-welded Plate type heat exchangers | English | Multiple | 13 Sep, 2023 | 9.6 MB | |
Operating guide | Gasketed and semi-welded Plate type heat exchangers | Danish | Multiple | 15 Sep, 2023 | 9.1 MB | |
Operating guide | Gasketed and semi-welded Plate type heat exchangers | Chinese (CN) | Multiple | 17 Jan, 2024 | 9.6 MB | |
Brochure | Gasketed plate heat exchangers - Next-generation heat transfer solutions | English | Multiple | 12 Feb, 2024 | 5.7 MB | |
User guide | Plate Type Heat Exchangers, Single plate and Semi-welded Installation, Commissioning and Maintenance | English | Multiple | 23 Jul, 2019 | 6.2 MB | |
User guide | Plate Type Heat Exchangers, Single plate and Semi-welded Installation, Commissioning and Maintenance | Italian | Multiple | 23 Jul, 2019 | 6.2 MB | |
User guide | Plate Type Heat Exchangers, Single plate and Semi-welded Installation, Commissioning and Maintenance | German | Multiple | 23 Jul, 2019 | 6.2 MB | |
User guide | Plate Type Heat Exchangers, Single plate and Semi-welded Installation, Commissioning and Maintenance | Spanish, Castilian | Multiple | 23 Jul, 2019 | 6.2 MB | |
User guide | Plate Type Heat Exchangers, Single plate and Semi-welded Installation, Commissioning and Maintenance | Polish | Multiple | 23 Jul, 2019 | 6.2 MB | |
User guide | Plate Type Heat Exchangers, Single plate and Semi-welded Installation, Commissioning and Maintenance | Russian | Multiple | 23 Jul, 2019 | 6.2 MB | |
User guide | Plate Type Heat Exchangers, Single plate and Semi-welded Installation, Commissioning and Maintenance | Danish | Multiple | 23 Jul, 2019 | 6.2 MB | |
User guide | Plate Type Heat Exchangers, Single plate and Semi-welded Installation, Commissioning and Maintenance | French | Multiple | 23 Jul, 2019 | 6.2 MB | |
User guide | Plate Type Heat Exchangers, Single plate and Semi-welded Installation, Commissioning and Maintenance | Portuguese | Multiple | 23 Jul, 2019 | 6.2 MB | |
User guide | Plate Type Heat Exchangers, Single plate and Semi-welded Installation, Commissioning and Maintenance | Chinese (CN) | Multiple | 23 Jul, 2019 | 6.7 MB | |
Brochure | Semi-welded plate heat exchanger | Czech | Czech Republic | 09 Jun, 2021 | 3.5 MB | |
Brochure | Semi-welded plate heat exchanger | English | Multiple | 19 Sep, 2023 | 4.2 MB | |
Brochure | Semi-welded plate heat exchanger | Italian | Italy | 04 Mar, 2019 | 8.8 MB | |
Brochure | Semi-welded plate heat exchanger | Spanish, Castilian | Spain | 05 Mar, 2019 | 8.9 MB | |
Brochure | Semi-welded plate heat exchanger | Swedish | Sweden | 14 Mar, 2019 | 2.8 MB | |
Brochure | Semi-welded plate heat exchanger | German | Germany | 08 Oct, 2019 | 8.4 MB | |
Brochure | Semi-welded plate heat exchanger | Finnish | Finland | 14 Mar, 2019 | 2.8 MB | |
Brochure | Semi-welded plate heat exchanger | Polish | Poland | 06 Aug, 2019 | 2.8 MB | |
Brochure | Semi-welded plate heat exchanger | Hungarian | Hungary | 17 May, 2021 | 2.8 MB | |
Brochure | Semi-welded plate heat exchanger | French | France | 04 Mar, 2019 | 8.9 MB | |
Brochure | Semi-welded plate heat exchanger | Danish | Denmark | 24 Apr, 2019 | 2.8 MB | |
Brochure | Semi-welded plate heat exchanger | Turkish | Turkey | 06 Aug, 2019 | 2.8 MB | |
Brochure | Semi-welded plate heat exchanger | Vietnamese | Vietnam | 22 Nov, 2019 | 9.0 MB | |
Brochure | Semi-welded plate heat exchanger | Portuguese | Portugal | 06 Aug, 2019 | 2.7 MB | |
Brochure | SONDEX® Semi-Welded Heat Exchangers | English | Multiple | 01 May, 2024 | 3.8 MB | |
Brochure | SONDEX® Traditional Plate Heat Exchangers | English | Multiple | 12 Feb, 2024 | 9.4 MB | |
Brochure | Полусварные пластинчатые теплообменники | Russian | Multiple | 07 May, 2019 | 2.8 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Float valve - HFI
HFI float valves for high pressure are designed for direct welding or flange-mounting to plate heat exchanger condensers. The sturdy and reliable HFI is direct-acting, requiring no differential pressure to activate the valve and comes equipped with a purge valve for expelling non-condensable gases.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }SVL Flexline™
SVL Flexlineâ„¢ product platform targeted to meet industrial refrigeration requirements. The range cover five different functions with just two valve models.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICF Flexline™ 50-65 valves
The ICF valve station offer savings in time, space and money compared to control solutions using conventional components. The ICF valve station incorporates several functions in one control body.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICF Defrost Function Module
Liquid-based drain module for the ICF Valve Station. It delivers improved defrost performance and reduced energy consumption in Ammonia systems.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICF Defrost Module 15-4
Liquid-based drain module packaged into our widely recognized ICF Valve Station to deliver improved defrost performance and reduced energy consumption in Ammonia systems.